IESNA:LM-63-2002
[TEST]P1335880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-64)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R40B2750DE010 E3A301MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]117
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
13.8 30.9 62.2 99.1 141 173.7 207.6 244.7 276.5 297.3
298.9 298 310.7 317.1 315.8 311.5 295.5 254 174.1 120.9
82.2 43.1 6.3 0.2 0.2 0.2 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0 0 0
13.8 30.9 60.8 100.3 138.9 171.1 204.9 241.3 274.4 295.4
298.1 297.7 309.8 316.9 314.9 309.2 292.4 250.1 169.2 118.7
79.6 40 5.8 0.2 0.2 0.2 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0 0 0
13.8 30.8 60.7 97 135.7 169.1 200.4 236.3 269.5 292
297.3 297.5 309.3 316.4 313.1 305.8 287 246.1 163.8 109.2
68.5 32.9 4.7 0.2 0.2 0.2 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0 0 0
13.8 29.9 59.1 95.3 132.4 164.6 196.5 230.3 262.3 285.8
295.2 296.5 305.8 313 306.6 294.2 272.8 230.3 152.3 94.5
54.4 25.1 3.9 0.2 0.2 0.2 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0 0 0
13.8 29.8 56.5 89.4 126 158.3 187.1 221.2 253.4 279.1
291.1 293.8 298.7 303.1 292.9 275.9 248.8 202.8 130.2 72.5
38.6 15.6 3.5 0.3 0.2 0.2 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0
13.8 29.7 52.9 85.1 118.4 148.5 176.1 209 241.6 266.4
282.1 284.9 285 285.2 270.5 245.2 202.1 150.7 91.3 48.4
23.1 9.7 2.7 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
13.8 28.1 50.6 78.6 108.7 137 163.6 193.1 223.2 249.6
265.7 268.1 263 254.5 227 184.1 136.2 89.6 53.3 27.6
12.7 5.5 1.6 0.2 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
13.8 27.7 47 72.9 98.5 123.3 145.6 171.2 198.9 222.9
236.9 239 227.8 200.8 160.4 118.1 79.8 49.3 27.8 13.6
6.8 3 0.7 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0
13.8 25.8 43.4 64.9 86.9 108 126.8 144.6 166.4 184.7
196.1 194.6 173 137.2 99 67.3 44.2 25.2 13.1 6.9
3.1 0.9 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
13.8 24.5 39.7 57.4 75.7 91.9 105.4 116.5 128.6 139.5
144.9 136.6 111.7 80.7 54.1 35 20.2 11.1 6.2 2.9
0.7 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.1 0.2
0.1 0.2 0.1 0.1 0.1 0.1 0
13.8 18.7 23 26.6 28.6 28.5 26.4 22.6 18 13.6
10.1 7.4 5.3 3.7 2.4 1.4 0.4 0.1 0.1 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3
0.3 0.3 0.2 0.3 0.2 0.2 0
13.8 13.6 12.4 10.5 8.6 6.8 5.2 4 3 2.1
1.5 1 0.6 0.3 0.2 0.1 0.1 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.4 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.3 0.2 0
13.8 10.1 7.2 5 3.5 2.3 1.5 1 0.7 0.5
0.4 0.3 0.2 0.2 0.3 0.3 0.3 0.4 0.4 0.4
0.5 0.5 0.5 0.6 0.5 0.5 0.5 0.5 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0
13.8 7.8 4.7 2.8 1.7 1.2 0.9 0.7 0.5 0.4
0.4 0.3 0.3 0.3 0.4 0.4 0.4 0.5 0.6 0.7
0.7 0.7 0.8 0.8 0.8 0.7 0.7 0.7 0.6 0.6
0.5 0.4 0.3 0.2 0.2 0.1 0
13.8 6.7 3.7 2 1.4 1.1 0.8 0.7 0.6 0.5
0.5 0.4 0.4 0.5 0.5 0.6 0.6 0.7 0.8 0.9
0.9 1 1 1 1 1 1 0.9 0.8 0.7
0.6 0.6 0.4 0.3 0.2 0.1 0
13.8 6.6 3.5 1.9 1.3 1 0.8 0.7 0.6 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.7 0.8 0.9 0.9
1 1.1 1.1 1.1 1.1 1 1 0.9 0.8 0.8
0.7 0.6 0.4 0.3 0.2 0.1 0
